Firmware release notes ======================= Code numbers: 084B4081: AK-CC55 Compact Firmware version: 2.13 ======================= Release date: 07.07.2022 Fixed bugs: - Display now shows “OFF” when set off via a DI main switch - Actual alarm limit readouts updated when main switch is set off Enhancements: - Extension of thermostat range from -50°C down to -60°C - Function to remote lock display keypad (type AK-UI55 Set) - Added Fan stop function when door opens - Improved SH-Close control when running Modulating Thermostat (MTR) - Separate defrost/thermostat parameters for thermostat band 2 - Option to disable compressor 2 in thermostat band 2 - Option for user defined temperature sensors type for S3, S4 and S5 - Improved Melt function when running Modulating Thermostat (MTR) - Option for offset adjustment for sensors S2 and S5 with long cable runs - Minimum defrost time added to be used in CO2 Hot gas defrost applications. Firmware version: 2.02 ======================= Release date: 15.03.2021 Fixed bugs: - Display inactivity time out is reduced to 120 sec - Alarm text for CO2 Leak detection alarm alternates with temp. readout Enhancements - Superheat and Superheat reference added in history log - Event log added - Firmware can be updated via KoolProg application Firmware version: 1.91 ======================= Release date: 27.12.2019 Initial version