Firmware release notes ======================= Code numbers: 084B4082: AK-CC55 Single coil 084B4083: AK-CC55 Single coil UI Firmware version: 1.70 ======================= Release date: 08.03.2022 Fixed bugs: - Display now shows “OFF” when set off via a DI main switch - Actual alarm limit readouts updated when main switch is set off Enhancements: - Extension of thermostat range from -50°C down to -60°C - Function to remote lock display keypad (type AK-UI55 Set) - Added Fan stop function when door opens - Improved SH-Close control when running Modulating Thermostat (MTR) - Separate defrost/thermostat parameters for thermostat band 2 - Option for user defined temperature sensors type for S3, S4 and S5 - Improved Melt function when running Modulating Thermostat (MTR) - Added Oil flush function to force oil back to the compressor / oil receiver - Option for offset adjustment for sensors S2 and S5 with long cable runs - Minimum defrost time added to be used in CO2 Hot gas defrost applications. Firmware version: 1.53 ======================= Release date: 07.12.2020 Fixed bugs: DI1/DI3 config is written back on illegal options Enhancements - Support of stepper valve driver via 0-10Vdc signal - Added dehumidifier function in humidity control - Support for a second defrost stop sensor S5B - Firmware can be updated via KoolProg application - Superheat and Superheat referecnce added in history log - Event log added - Adaptive defrost can run without having condensing pressure distributed from system manager Firmware version: 1.33 ======================= Release date: 05.11.2019 Initial version